PFC5504IG-KG

Copper Cable

Shielded copper cable, category 5e F/UTP, PVC, 4-pair, conductors are 24 AWG construction with polyethylene (PE) insulation, twisted in pairs, surrounded by an overall metallic foil and protected by a PVC jacket, international gray.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.236

Nominal Diameter (mm)

6

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

International Gray

Flammability Rating

CM

Length (ft.)

1000

Operating Temperature

-20°C to 60°C (-4°F to 140°F)

CE Compliant

EuroClass Eca

Application

Indoor

Cable Type

F/UTP

Note

Available in EMEA

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

30

Packaging Details

UPC

07498377048

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4799

Std. Ctn. Qty.

30

Std. Ctn. Volume (cf)

44.3975

Resources

Certifications

Declaration of Performance No. PAN-DOP-CK004

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

ETL Report of Test (Channel): 100506464CRT-001c

US English

Specification Sheets

TX5500™ Shielded Copper Cable – F/UTP: COSP298

US English

Certifications

Declaration of Performance No. PAN-DOP-CK004

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Related Products