PFL6004DG-KD

Copper Cable

Shielded copper cable, category 6 F/UTP, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG with PE insulation, twisted in pairs, separated by an integrated pair separator. All four pairs are surrounded by an overall metallic foil shield and protected by a LSZH jacket, dark gray.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.296

Nominal Diameter (mm)

7.5

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

Dark Gray

Flammability Rating

LSZH-1

Length (ft.)

1640

Operating Temperature

-20°C to 60°C (-4°F to 140°F)

CE Compliant

EuroClass Eca

Application

Indoor

CE Marking

Yes

Cable Type

F/UTP

Note

Available in EMEA

Part Features

Overall foil shield, Descending length cable markings and Internal drain wire

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498331727

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.0698

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

37.2560

Resources

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Certifications

ETL Report of Test (Channel): 100506464CRT-001f

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

Declaration of Performance No. PAN-DOP-CK007

US English

Specification Sheets

TX6000™ Shielded Copper Cable – F/UTP: COSP411--SA

US English

Related Products