best seller

PFL6X04BU-CEG

Copper Cable

Shielded copper cable, category 6A F/UTP, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG with PE insulation, twisted in pairs, separated by an integrated pair divider, surrounded by a metallic foil shield and protected by a low smoke zero halogen jacket, blue.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.287

Nominal Diameter (mm)

7.3

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

167

Package Type

Reel

Color

Blue

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1000

CE Compliant

Euroclass Dca-s2,d2,a1

Application

Indoor

Cable Type

F/UTP

Installation Tension

110 N (25 lbf)

Note

Available in Asia Pacific, EMEA and Latin America

Part Features

Integrated pair divider, Overall foil shield, Internal drain wire, Descending length cable markings and Buil packaging

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498333273

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1728

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

39.1111

Resources

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Specification Sheets

Mini-Com TX6A 10Gig Shielded Jack Modules COSP230

US English

Specification Sheets

TX6A™ 10Gig™ Shielded Copper Cable – F/UTP: D-COSP297--WW-ENG

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Technical References

Extended Reach over Copper Cable: TR124

US English

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Certifications

ETL PUP6X04 Channel with C6 Cords Certificate IS

US English

Certifications

ETL PFL6X04 Channel with C6 Cords Certificate TIA

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Brochures

Shielded Copper Cabling System Brochure

US English

Certifications

ETL Channel Report of Test Certificate (PFL6X04)

US English

Certifications

Declaration of Performance No. PAN-DOP-CC025

US English

Related Products