PFP6X04WH-UG

Copper Cable

Shielded copper cable, category 6A F/UTP, plenum (CMP), 4-pair, conductors are 23 AWG with PE insulation, twisted in pairs, separated by an integrated pair separator, all four pairs surrounded by an overall metallic foil shield and protected by a plenum jacket, white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.296

Nominal Diameter (mm)

7.5

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.1

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

167

Package Type

Reel

Color

White

Flammability Rating

Plenum (CMP)

Length (ft.)

1000

Application

Indoor

Cable Type

F/UTP

Installation Tension

110 N (25 lbf)

Note

Available in North America and the Middle East

Part Features

Integrated pair divider, Overall foil shield, Internal drain wire, Descending length cable markings and Buil packaging

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

9,000

Packaging Details

UPC

07498395074

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

2.3963

Std. Ctn. Qty.

18000

Std. Ctn. Volume (cf)

43.1343

Resources

Certifications

ETL Channel Report of Test Certificate (PFP6X04 TIA)

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Specification Sheets

TX6A™ 10Gig™ Shielded Copper Cable – F/UTP: D-COSP297--WW-ENG

US English

Specification Sheets

Mini-Com TX6A 10Gig Shielded Jack Modules COSP230

US English

Technical References

Extended Reach over Copper Cable: TR124

US English

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Certifications

Environmental Product Declaration Panduit 4-Pair & Multipair Copper Data Cable

US English

Certifications

PFP6X04**-UG TX6A™ 10 Gig™ Category 6A F/UTP CMP by Panduit

US English

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Certifications

ETL Channel Report of Test Certificate (PFP6X04 ISO)

US English

Technology Briefs

Impact of 2017 National Electric Code on Power over Ethernet Cabling: COTB11

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Related Products