PSO7004BL-KED

Copper Cable

Category 7, 4-pair, 23AWG, S/FTP, outside plant copper cable. Black, 500 meter/1640 foot reel.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.336

Nominal Diameter (mm)

8.5

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.4

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

Black

Flammability Rating

Outdoor

Application

Harsh Environment; Outdoor; Marine; Oil/Gas

CE Compliant

NA

Cable Type

S/FTP

Length (ft.)

1640

Note

Available in all regions

Part Features

Reel, descending length cable markings, Robust design, Flooding compound and waterblock tape

Performance Level

Category 7

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

61305602244

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.8519

Std. Ctn. Qty.

6

Std. Ctn. Volume (cf)

23.1111

Resources

Certifications

Declaration of Performance No. PAN-DOP-CK016

US English

Specification Sheets

TX7000™ Category 7 S/FTP Outside Plant [OSP] Copper Cable

US English

Certifications

Report Of Test

US English

Related Products