best seller

PUC6004BUY

Copper Cable

Copper cable, enhanced category 6 UTP, CM, 4-pair, conductors are 23 AWG construction with HDPE insulation, twisted in pairs, separated by an integrated pair divider, and protected by a flame-retardant PVC jacket, blue.

Specifications

Note

Available in Asia Pacific and South America

Color

White

AWG Size

23

Length (ft.)

1000

Length (m)

305

Nominal Diameter (In.)

0.225

Nominal Diameter (mm)

5.7

Jacket Material

Polyvinyl chloride

No. of Pairs

4

Installation Temperature

0°C to 50°C (32°F to 122°F)

Operating Temperature

-20°C to 60°C (-4°F to 140°F)

Packaging Type

Reel in a box

CE Compliant

No

Application

Indoor

Cable Type

U/UTP

Flammability Rating

CM

Insulation Diameter (In.)

0.031-0.048

Insulation Diameter (mm)

0.80-1.22

Part Features

Third party tested, Guaranteed channel performance above the standards, Cross-divider, Tested beyond the standards and Descending length cable markings

Performance Level

Category 6

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

27

Packaging Details

UPC

07498305785

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9023

Std. Ctn. Qty.

27

Std. Ctn. Volume (cf)

51.3611

Resources

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Specification Sheets

TX6000 UTP Copper Cable: COSP310--WW-ENG

US English

Certifications

ETL Report of Test (Channel): 100722208CRT-001a

US English

System Warranty

Guaranteed Performance Beyond the Standards TX6000™ UTP Copper Cabling Systems : COFL13

US English

Related Products