PUC6004WHY

Copper Cable

Copper cable, enhanced category 6 UTP, CM, 4-pair, conductors are 23 AWG construction with HDPE insulation, twisted in pairs, separated by an integrated pair divider, and protected by a flame-retardant PVC jacket, white.

Specifications

AWG Size

23

Length (ft.)

1000

Length (m)

305

Nominal Diameter (In.)

0.225

Nominal Diameter (mm)

5.7

Jacket Material

Polyvinyl chloride

No. of Pairs

4

Installation Temperature

0°C to 50°C (32°F to 122°F)

Operating Temperature

-20°C to 60°C (-4°F to 140°F)

Packaging Type

Reel in a box

CE Compliant

No

Application

Indoor

Cable Type

U/UTP

Color

White

Flammability Rating

CM

Insulation Diameter (In.)

0.031-0.048

Insulation Diameter (mm)

0.80-1.22

Note

Available in Asia Pacific and South America

Part Features

Third party tested, Guaranteed channel performance above the standards, Cross-divider, Tested beyond the standards and Descending length cable markings

Performance Level

Category 6

RoHS Compliancy Status

Compliant

Min. Order Qty.

27

Sub Brand

PanNet

Packaging Details

UPC

07498308804

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9628

Std. Ctn. Qty.

27

Std. Ctn. Volume (cf)

52.9945

Resources

Certifications

ETL Report of Test (Channel): 100722208CRT-001a

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Certifications

ETL PUC6004 Channel Report of Test Certificate 6 Conn.

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Specification Sheets

TX6000 UTP Copper Cable: COSP310--WW-ENG

US English

System Warranty

Guaranteed Performance Beyond the Standards TX6000™ UTP Copper Cabling Systems : COFL13

US English

Related Products