PUO3025BL-V

Copper Cable

Copper cable, Cat3, 25-pair, 26 AWG, U/UTP, Outdoor (OSP), Black, 1000FT/305MT Reel

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyethylene

Conductor Gauge (AWG)

26

Nominal Diameter (In.)

0.34

Nominal Diameter (mm)

8.8

Number of Pairs

25

Sub Brand

PanNet

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

Black

Standards Met

ANSI/TIA-568-C.2

Flammability Rating

Outdoor

Application

Outdoor

CE Compliant

NA

Cable Color

Black

Cable Type

U/UTP

Length (ft.)

1000.00

Note

FOR CHINA ONLY

Operating Temperature

-40°C to 75°C (-40°F to 167°F) during operation

Performance Level

Category 3

Weight (Kg)

110.0

Weight (lb)

243.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Product Category

Copper Cable

Packaging Details

UPC

61305626091

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.7411

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

32.8933

Resources

Specification Sheets

TX3000™ Category 3 Multi-Pair Outdoor

US English

Related Products