AWG Size |
24 |
Length (ft.) |
1000 |
Length (m) |
305 |
Nominal Diameter (In.) |
0.189 |
Nominal Diameter (mm) |
4.8 |
No. of Pairs |
4 |
Installation Temperature |
0°C to 50°C (32°F to 122°F) |
Operating Temperature |
-20°C to 60°C (-4°F to 140°F) |
Packaging Type |
Easy-payout carton |
Application |
Indoor |
Cable Type |
U/UTP |
Color |
White |
Flammability Rating |
Plenum (CMP) |
Insulation Diameter (In.) |
0.031-0.048 |
Insulation Diameter (mm) |
0.80-1.22 |
Jacket Material |
Polyvinyl chloride |
Note |
Available in Canada |
Part Features |
Third party tested, Descending length cable markings, Tested beyond the standards and Easy payout carton |
Performance Level |
Category 5e |
Sub Brand |
PanNet |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
36,000 |
UPC |
07498372085 |
Std. Pkg. Qty. |
1000 |
Std. Pkg. Volume (cf) |
1.4880 |
Std. Ctn. Qty. |
36000 |
Std. Ctn. Volume (cf) |
53.5673 |
Certifications |
ETL PUP5C04-F Report of Test Certificate |
US English |
|
Technology Briefs |
Power Over Ethernet With Panduit Copper Cabling |
US English |
|
Specification Sheets |
TX5e™ Category 5e U/UTP Copper Cable |
US English |