best seller

PUP6AM04BU-UGA

Copper Cable

Copper cable, category 6A U/UTP, plenum (CMP), 4-pair, conductors are 23 AWG with FEP insulation, twisted in pairs, separated by an integrated pair divider, surrounded by an advancedmatrix tape and protected by a flame-retardant PVC jacket, blue.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.28

Nominal Diameter (mm)

7.1

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

140

Package Type

Reel

Color

Blue

Flammability Rating

Plenum (CMP)

Application

Indoor

Cable Type

U/UTP

Length (ft.)

1000

Note

Available in Latin America and Asia Pacific

Part Features

MaTriX Technology, Interoperable, Superior headroom warranty, Round cable design, Highest density, Descending length cable markings

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

61305616509

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4256

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

48.5120

Resources

Selection Guides

TX6A™ 10Gig™ UTP Copper Cabling System with Advanced MaTriX Technology

US English

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Specification Sheets

TX6A™ 10Gig™ UTP Copper Cable with Advanced MaTriX Technology

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Related Products