best seller

PUP6AM04WH-UG

Copper Cable

Category 6A, Advanced MaTriX, 4-pair, 23 AWG, U/UTP copper cable, Plenum (CMP) Rated, White, 1000ft/305m

Specifications

AWG Size

23

Application

Indoor

CE Compliant

No

Cable Type

U/UTP

Color

White

Flammability Rating

Plenum (CMP)

Installation Temperature

0°C to 60°C (32°F to 140°F)

Insulation Diameter (In.)

0.0370-0.0450

Insulation Diameter (mm)

0.94-1.14

Jacket Material

Polyvinyl chloride

Length (ft.)

1000

Length (m)

305

No. of Pairs

4

Nominal Diameter (In.)

0.275

Nominal Diameter (mm)

7

Note

Available in North and Latin America

Operating Temperature

-20°C to 90°C (-4°F to 194°F)

Packaging Type

Reel

Part Features

MaTriX Technology, Interoperable, Superior headroom warranty, Round cable design, Highest density, Descending length cable markings

Performance Level

Category 6A

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498322213

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

2.6889

Std. Ctn. Qty.

20000

Std. Ctn. Volume (cf)

53.7778

Resources

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

System Warranty

Guaranteed Headroom-Cat 6A UTP: COFL21

US English

Specification Sheets

TX6A™ 10Gig™ UTP Copper Cable with Advanced MaTriX Technology: COSP364

US English

Certifications

ETL Channel Report of Test Certificate (PUP6AM04)

US English

Technology Briefs

Impact of 2017 National Electric Code on Power over Ethernet Cabling: COTB11

US English

Certifications

PUP6AM04**-UG TX6A™ 10 Gig™ Category 6A U/UTP Advanced MaTriX CMP by Panduit

US English

Certifications

Environmental Product Declaration Panduit 4-Pair & Multipair Copper Data Cable

US English

Selection Guides

TX6A™ 10Gig™ UTP Copper Cabling System with Advanced MaTriX Technology

US English

Technology Briefs

Decison to Install Cat 6A: COTB04--WW-ENG

US English

Related Products