PUR6004WHY

Copper Cable

Copper cable, enhanced category 6 UTP, riser (CMR), 4-pair, conductors are 23 AWG construction and protected in a flame-retardent PVC jacket, white.

Specifications

Note

Available in Asia Pacific and Latin America.

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.225

Nominal Diameter (mm)

5.7

Insulation Diameter (In.)

0.04

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel in a box

Color

White

Flammability Rating

Riser (CMR)

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Maximum Wire Insulation Diameter (mm)

1.2

Part Features

Third party tested, Tested beyond the standards and Reelex™ packaging

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

27

Packaging Details

UPC

07498305852

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9619

Std. Ctn. Qty.

27

Std. Ctn. Volume (cf)

52.9700

Resources

Certifications

ETL PUR6004 Cable Report of Test Certificate

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

System Warranty

Guaranteed Performance Beyond the Standards TX6000™ UTP Copper Cabling Systems : COFL13

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Flyers

Category 6 UTP Guaranteed Headroom Platform North America

US English

Certifications

ETL PUR6004 Channel Report of Test Certificate

US English

Specification Sheets

TX6000™ Enhanced Category 6 U/UTP Copper Cable COSP211--WW-ENG

US English

Related Products