PUR6C04BU-C

Copper Cable

Copper cable, category 6 UTP, riser (CMR), 4-pair, conductors are 24 AWG, twisted in pairs, separated by a cross divider, and covered by a flame-retardant PVC jacket. Ideal for installations up to 100 meters, blue.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.233

Nominal Diameter (mm)

5.9

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

Blue

Flammability Rating

Riser (CMR)

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Note

Available in Asia Pacific and Latin America.

Part Features

Third party tested, Descending length cable markings, Cross divider, Tested beyond the standards and Easy payout box

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498319436

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2295

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

44.5907

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

Certifications

ETL PUR6C04 With Netkey Report of Test Certificate

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Flyers

Guaranteed Performance Beyond the Standards TX6™ UTP Copper Cabling Systems

US English

Specification Sheets

TX6™ Category 6 UTP Copper Cable

US English

Related Products