best seller

PUR6C04BU-F

Copper Cable

Category 6 copper cable, 4-Pair, 23AWG, U/UTP, Blue, 1000ft Carton.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.233

Nominal Diameter (mm)

5.2

Insulation Diameter (In.)

0.04

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

Blue

Flammability Rating

Riser (CMR)

Application

Indoor

Cable Type

U/UTP

Length (ft.)

1000

Maximum Wire Insulation Diameter (mm)

1.0

Note

Available in Canada

Part Features

Third party tested, Tested beyond the standards and Easy payout carton

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

36,000

Packaging Details

UPC

07498341140

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.5292

Std. Ctn. Qty.

36000

Std. Ctn. Volume (cf)

55.0514

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Specification Sheets

TX6™ Category 6 U/UTP Copper Cable

US English

Flyers

Guaranteed Performance Beyond the Standards TX6™ UTP Copper Cabling Systems

US English

Certifications

ETL PUR6C04 Channel Report of Test Certificate

US English

Related Products