PUZ5504WH-CED

Copper Cable

High performance copper cable, category 5e U/UTP, low smoke zero halogen (LSZH), 4-pair, conductors are 24 AWG construction with HDPE insulation, twisted in pairs and all four pairs are covered by a LSZH jacket, white.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.205

Nominal Diameter (mm)

5.2

Insulation Diameter (In.)

0.03

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

LSZH-3 (60332-3)

Length (ft.)

1640

CE Compliant

Euroclass Dca,s1a,d2,a1

Application

Indoor

Cable Type

U/UTP

Maximum Wire Insulation Diameter (mm)

0.9

Note

Available in Asia Pacific, EMEA and Latin America

Part Features

Third party tested, Tested beyond the standards and Packaged on a reel

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498387796

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5540

Std. Ctn. Qty.

24

Std. Ctn. Volume (cf)

37.2962

Resources

Specification Sheets

TX5500™ Category 5e Copper Cable – UTP: COSP333--WW

US English

Certifications

Declaration of Performance No. PAN-DOP-CC011

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Related Products