best seller

PUZ6004WH-CEG

Copper Cable

Copper cable, enhanced category 6 U/UTP, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG construction with HDPE insulation, twisted in pairs, separated by a cross divider, and all four pairs are covered by a LSZH jacket, white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.244

Nominal Diameter (mm)

6.2

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

LSZH-3 (60332-3)

Length (ft.)

1000

CE Compliant

Euroclass Dca,s1a,d2,a1

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Note

Available in Asia Pacific, EMEA and Latin America

Part Features

Third party tested, Tested beyond the standards and Packaged on a reel

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

07498348988

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5523

Std. Ctn. Qty.

24

Std. Ctn. Volume (cf)

37.2560

Resources

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Certifications

ETL Report of Test (Channel): 100628370CRT-001b

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Certifications

Declaration of Performance No. PAN-DOP-CC010

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Specification Sheets

TX6000 Category 6 Copper Cable - UTP Spec Sheet: COSP302--WW

US English

Related Products