PUZ6ASD04WH-EG

Copper Cable

Copper cable, category 6A (SD) U/UTP, low smoke zero halogen (LSZH-3), 4-pair, conductors are 26 AWG with HDPE insulation, twisted in pairs, separated by an integrated pair divider, surrounded by a patent-pending matrix tape and protected by a LSZH flame-retardant PVC jacket. Ideal for installations up to 70 meters, white.

Specifications

AWG Size

26

Length (ft.)

1000

Length (m)

305

Nominal Diameter (In.)

0.24

Nominal Diameter (mm)

6.1

Jacket Material

High Density Polyethylene

No. of Pairs

4

Installation Temperature

0°C to 60°C (32°F to 140°F)

Operating Temperature

-20°C to 75°C (-4°F to 167°F)

Packaging Type

Reel

CE Compliant

Yes

Application

Indoor

Cable Type

U/UTP

Color

White

Flammability Rating

LSZH-3 (60332-3)

Insulation Diameter (In.)

0.0252-0.0292

Insulation Diameter (mm)

0.64-0.74

Note

Available in Europe and Latin America

Part Features

Interoperable, MaTriX technology, Superior headroom warranty, Smaller cable diameter than most Category 6 cable and round flexible design and Extended temperature range

Performance Level

Category 6A

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498397070

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7673

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

31.8115

Resources

Certifications

ETL Channel Report of Test Certificate (PUZ6ASD04)

US English

Specification Sheets

TX6A-SD 10Gig UTP Copper Cable with MaTriX Technology: COSP289--SA-JPN

US English

Product Bulletins

TX6A-SD 10Gig UTP Copper Cabling System: COCB07--SA-ENG

US English

Specification Sheets

TX6A-SD 10Gig UTP Copper Cable with MaTriX Technology: COSP289--WW-RUS

US English

Specification Sheets

TX6A-SD 10Gig UTP Copper Cable with MaTriX Technology: COSP289--WW-ITA

US English

Selection Guides

TX6A 10Gig UTP Copper Cabling System: COSG03--SA_ENG

US English

Technical References

Advantages of Using Small Diameter Cables: TR125

US English

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

Specification Sheets

TX6A-SD™ 10Gig™ U/UTP Copper Cable with MaTriX Technology: COSP289

US English

Installation Documents

TX6A and TX6A-SD 10Gig UTP Copper Cabling System with MaTriX Technology: PN390B

US English

Installation Documents

TX6A and TX6A-SD 10Gig UTP Copper Cabling System Testing Procedures: PN524B

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Certifications

Declaration of Performance No. PAN-DOP-CC013

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

System Warranty

Category 6A Headroom Platform: COFL20--WW-ENG

US English

Videos

Benefits of Category 6A Small Diameter UTP Copper Cable with MaTriX Technology

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Related Products