CM35MSSWH

3.5mm Stereo Connector

Module supplied with one 3.5mm (1/8") stereo headset solder-type connector, White.

Specifications

Termination Style

Solder

Module Type

Mini-Com

Color

White

No. of Module Spaces

1

CE Compliant

Yes

Depth (In.)

1.37

Depth (mm)

34.8

Height (In.)

0.71

Height (mm)

18.1

Material

ABS/Zinc Plated

Width (In.)

0.61

Width (mm)

15.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498344127

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Installation Documents

Mini-Com Solder Type Connectors: PN190F

US English

Part Drawings

Mini-Com 3.5 Stereo Module - 01611-03

US English

Part Drawings

Mini-Com 3.5 Stereo Module - 01611-03

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Part Drawings

MINI-COM 3.5mm(1/8") HEAD PHONE JACK MODULE COCM35MSSXX--ENG

US English

Related Products