IAPHD9CWH

VGA

9-pin female/female D-subminiature coupler in 1/3-size insert for use with IndustrialNetâ„¢ Data Access Port.

Specifications

Module Type

1/3 insert

No. of Ports

N/A

Color

White

Depth (In.)

0.7

Depth (mm)

17.9

Height (In.)

0.89

Height (mm)

22.7

Width (In.)

1.56

Width (mm)

39.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341004

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0051

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0509

Resources

Part Drawings

9 PIN SVGA 1/3 INSERT COUPLER COCHD9CXX--ENG

US English

Specification Sheets

IndustrialNet Data Access Port: D-COSP263--WW-ENG

US English

Part Drawings

9 PIN SVGA 1/3 INSERT COUPLER COCHD9CXX--ENG

US English

Part Drawings

9 PIN SVGA 1/3 INSERT COUPLER COCHD9CXX--ENG

US English

Related Products