Inserts and cuts off one wire at a time, for use with GP6™ PLUS System only.
Product Type | Single Wire Punchdown Tool |
Sub Brand | GP6™ |
Material | Plastic |
Overall Height (In.) | 5.6 |
Overall Height (mm) | 142.2 |
Overall Length (In.) | 5.6 |
Overall Length (mm) | 142.2 |
Overall Width (In.) | 1.1 |
Overall Width (mm) | 27.9 |
For Use With | The GP6™ PLUS Punchdown System is used as a Category 6 interconnect or cross-connect of workstation cabling to equipment cabling, or as a consolidation point in zone cabling applications |
Performance Level | Category 6 |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS directive is not applicable |
UPC | 07498386818 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0139 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | GP6™ PLUS Punchdown System Specification Sheet COSP305-WW-ENG | English | |
Part Drawings | GP6 Punchdown Tool: CG24580A01 | English | |
Installation Documents | Single Wire Punchdown Tool GP6 Plus: PA24484A01 | English |