The NetKey® Punchdown Base enables termination of punchdown jack modules, is plastic, and is black.
Product Type | Punchdown Base |
Color | Black |
Material | ABS |
Overall Height (In.) | 0.73 |
Overall Height (mm) | 18.6 |
Overall Width (In.) | 2.18 |
Overall Width (mm) | 55.3 |
For Use With | Base used to assist in terminating Category 6 punchdown and A/V punchdown modules. |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS directive is not applicable |
UPC | 07498398703 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0081 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.4030 |
Specification Sheets | NetKey ® Category 6 Punchdown Jack Modules - Spec Sheet | English | |
Specification Sheets | Modulos Jack Punchdown Categoria 6 NetKey® Hoja de Especificaciones NKDS28--WW-SPA | Spanish (Español) | |
Part Drawings | NKSPB.dwg | English | |
Part Drawings | NKSPB.dxf | English | |
Part Drawings | Netkey Punch Down Module Base NKNKSPB--ENG | English | |
Installation Documents | NetKey RCA and S-Video 110 Style Punchdown Modules: NK194D | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |