MPIV5C

Industrial Variant 5 Bulkhead Mounting Plug protection cap

Specifications

Application

Shielded

Color

Gray

Connector 1 Type

Plug Cap

Overall Width (In.)

1.41

Overall Width (mm)

36.5

Overall Depth (In.)

1.22

Overall Depth (mm)

31

Overall Height (In.)

1

Overall Height (mm)

25.5

Surface Treatment

Powder Coated Die Cast Aluminum

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

IndustrialNet

Packaging Details

UPC

61305617285

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0077

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0770

Resources

Part Drawings

Variant 5 Bulkhead Free Connector Assembly Cap

US English

Part Drawings

Variant 5 Bulkhead Free Connector Assembly Cap

US English

Part Drawings

Variant 5 Bulkhead Free Connector Assembly Cap

US English

Specification Sheets

Industrialnet™ Category 6A RJ45 Bulkhead Mounted Jack With Variant 5 Housing

US English

Specification Sheets

IndustrialNet™ Category 6A RJ45 Plug with Variant 5 Housing

US English

Related Products