CJ6X88TGAW-24

UTP Jack Module

Category 6A, RJ45, 10 Gb/s, 8-position, 8-wire universal module, bulk packaged, Arctic White.

Specifications

Performance Level

Category 6A

Color

Arctic White

Module Type

Mini-Com

Termination Style

Giga-TX (TG Style)

Wiring Scheme

T568A/T568B

Material

ABS/Polycarbonate

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

Application

Unshielded

Height In (mm)

0.71 In (18.06 mm)

Includes

Includes the EGJT termination tool

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

07498301098

Std. Pkg. Qty.

24

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

240

Std. Ctn. Volume (cf)

0.3514

Resources

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Part Drawings

TX6A 10GIG JACK MODULE

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Certifications

RJ45 Jack Modules: Category 6A by Panduit Corporation

US English

Videos

TG Style Jack Module Termination

US English

Product Bulletins

TX6A-SD 10Gig UTP Copper Cabling System: COCB07--SA-ENG

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01

US English

Specification Sheets

45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406

US English

Specification Sheets

Mini-Com® TX6A™ 10Gig UTP Jack Modules With MaTriX Technology

US English

Installation Documents

TX6A 10Gig UTP Jack Modules Installation Instructions

US English

System Warranty

Category 6A Headroom Platform: COFL20--WW-ENG

US English

Part Drawings

Mini-Com TX6A 10Gig UTP Jack Module: 01874-40

US English

Part Drawings

Mini-Com TX6A 10Gig UTP Jack Module: 01874-40

US English

Selection Guides

TX6A 10Gig UTP Copper Cabling System: COSG03--SA-ENG

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

System Warranty

Advanced Matrix Headroom Warranty: COFL22

US English

Related Products