CJD6X88TGBL

Shuttered UTP Jack Module

Category 6A, RJ45, 10 Gb/s, 8-position, 8-wire universal shuttered jack module, Black.

Specifications

Performance Level

Category 6A

Color

Black

Module Type

Mini-Com

Termination Style

Giga-TX (TG Style)

Wiring Scheme

T568A/T568B

Material

ABS/Polycarbonate

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342485

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1604

Resources

Part Drawings

Mini-Com TX6 10Gig Shuttered UTP Jack Module: 01874-43

US English

Part Drawings

Mini-Com TX6 10Gig Shuttered UTP Jack Module: 01874-43

US English

Selection Guides

TX6A 10Gig UTP Copper Cabling System: COSG03--SA-ENG

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Product Bulletins

TX6A-SD 10Gig UTP Copper Cabling System: COCB07--SA-ENG

US English

Specification Sheets

Mini-Com® TX6A™ 10Gig UTP Jack Modules With MaTriX Technology

US English

Part Drawings

TX6A 10GIG Shuttered UTP Jack Module COCJD6X88TGXX--ENG

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Installation Documents

TX6A 10Gig UTP Jack Modules Installation Instructions

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

System Warranty

Category 6A Headroom Platform: COFL20--WW-ENG

US English

Videos

TG Style Jack Module Termination

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Related Products