discontinued

CJR688TGIG

Right Angled UTP Jack Module

Category 6, RJ45, 8-position, 8-wire universal module. Right angle wire cap allows cable to be terminated to right or left side of module. International Gray.

Specifications

Performance Level

Category 6

Termination Style

TG Style

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

International Gray

Material

ABS/Polycarbonate

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498369702

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1604

Resources

Specification Sheets

Mini-Com® TX6™ PLUS UTP Jack Modules

US English

Installation Documents

Mini-Com TX6 PLUS Jack Modules with Right Angle Wire Cap: PN581-JPN

US English

Installation Documents

Mini-Com TX6 PLUS UTP Jack Modules with Right Angle Wire Cap: PN581-ENG

US English

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

Part Drawings

TX6 UTP Right Angle Jack Module COCJR688TGXX--ENG

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Videos

TG Style Jack Module Termination

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Certifications

RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Videos

Angled Jack Module Termination

US English

Related Products