CJSM688TG

Shielded Jack Module for Marine Cable

Category 6, RJ45, 8-position, 8-wire, marine universal module.

Specifications

Performance Level

Category 6 Shielded

Color

Black

Module Type

Mini-Com

Termination Style

Giga-TX (TG Style)

Wiring Scheme

T568A/T568B

Material

ABS/Tin Plated Over Phosphorous Bronze/Zinc/Plastic

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

Application

Shielded

CE Compliant

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498336951

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1604

Resources

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Part Drawings

Mini-Com TX6 PLUS Shielded Marine Jack Module: 12M387BS-02

US English

Part Drawings

Mini-Com TX6 PLUS Shielded Marine Jack Module: 12M387BS-02

US English

Videos

TX6 PLUS Shielded Jack Module Termination Instructions: COCat6MarineTermination--169-ENG (Windows)

US English

Videos

TX6 PLUS Shielded Jack Module Termination Instructions: COCat6MarineTermination--169-ENG (IOS)

US English

Installation Documents

TX6 PLUS Shielded Jack Module Installation Instructions: PN579B

US English

Part Drawings

TX6 Cat6 Shielded Marine Jack Module COCJSM688TG--ENG

US English

Specification Sheets

Mini-Com TX6 PLUS Shielded Jack Modules

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Related Products