Product Type | Wire Cap |
Performance Level | Category 5e |
Connector Type | Jack Accessory |
Termination Style | TG Style |
Body Material | Polycarbonate |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 75 |
Maximum Storage Temperature (°F) | 167 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Color | Red |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568-C.2 and ISO 11801 Standards for the Respective Category or Class Performance Levels at the Designated Swept Frequencies for that Category or Class, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and Proposed 802.3bt Type 3 and Type 4, UL 1863 and UL 2043, and RoHS Compliant |
Overall Depth (In.) | 0.94 |
Overall Depth (mm) | 23.9 |
Overall Height (In.) | 0.61 |
Overall Height (mm) | 15.5 |
Overall Length (In.) | 0.94 |
Overall Length (mm) | 23.9 |
Overall Width (In.) | 0.63 |
Overall Width (mm) | 16 |
UPC | 61305625645 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0771 |
Specification Sheets | Tapas anguladas de 45° para Módulos Jack UTP y Blindados Mini-Com® TX6A, TX6 PLUS y TX5e Hoja de Especificaciones COSP457 | Spanish (Español) | |
Specification Sheets | 45° Angled Wire Caps for TX6A™/TX6™ PLUS Mini-Com® UTP/STP Jack Modules Spec Sheet COSP457-WW-ENG | English | |
Videos | 45° Angled Wire Caps for TG Jack Modules Introduction ; File: Introduction to Panduits Angled Wire Cap-LR.mp4 | English | |
Videos | 45° Angled Up/Down Wire Cap Termination ; File: Panduits up - down angled wirecap-LR.mp4 | English | |
Part Drawings | Mini-Com TG 45-Degree Up-Down Wire Cap | English | |
Part Drawings | Mini-Com TG 45-Degree Up-Down Wire Cap | English | |
Part Drawings | Mini-Com TG 45 Degree Up-Down Wire Cap | English | |
Installation Documents | 45° Up/Down UTP TG Modular Jacks & Wire Caps | English |