BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Category 3, 6-position, 6-wire, keystone leadframe jack module. Termination cap color-coded to USOC wiring scheme. Electric Ivory.

{{ pdp.obsoleteProductStatement }}
Discontinued

Specifications

Product Type NetKey Category 3 USOC UTP 6-Position, 6-Wire Jack Module
Performance Level Category 3
Connector Type Jack Module
Termination Style Leadframe
Body Material ABS
Contact Material Copper
Module Type Keystone
Wiring Scheme T568A/T568B
Shield Type Unshielded
Connector 1 Type Keystone Leadframe Jack Module
Connector 2 Type Keystone Leadframe Jack Module
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°F) -14
Minimum Operating Temperature (°C) -10
Maximum Storage Temperature (°F) 158
Color Electric Ivory
Standards Met RoHS Compliant
Overall Depth (mm) 34.8
Overall Depth (In.) 1.37
Overall Height (In.) 0.87
Overall Height (mm) 22.2
Overall Length (mm) 34.8
Overall Length (In.) 1.37
Overall Width (In.) 0.65
Overall Width (mm) 16.4
Pricing Category 1 NK
Pricing Category 2 NK1
Pricing Category 3 NK1D

Packaging Detail

UPC 07498305469
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1605

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Videos NetKey Leadframe Jack Module Termination Instructions English
Line Cards Chinese (中文)
Line Cards Sistema De Cableado Netkey ™ Spanish (Español)
Installation Documents NetKey Keystone Style Jack Modules: NK178D English
Part Drawings Netkey Category 3 Keystone Style Module NKNK366MXXY--ENG English
Line Cards NetKey™ Cabling System UK English
Line Cards NetKey Cabling System: NKLC16--SA-POR Portuguese (Português)
Line Cards NetKey Cabling System English