Category 3, 8-position, 8-wire, keystone leadframe jack module. Electric Ivory.
Product Type | Jack Module |
Performance Level | Category 3 |
Connector Type | Jack Module - Standard |
Termination Style | Leadframe |
Body Material | ABS |
Contact Material | Plated Phosphor Bronze |
Module Type | Keystone |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | NetKey® |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 70 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Color | Electric Ivory |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant. |
Overall Depth (In.) | 1.37 |
Overall Depth (mm) | 34.8 |
Overall Height (In.) | 0.87 |
Overall Height (mm) | 22.1 |
Overall Length (In.) | 1.37 |
Overall Length (mm) | 34.8 |
Overall Width (In.) | 0.65 |
Overall Width (mm) | 16.5 |
UPC | 07498305474 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0027 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1361 |
Videos | NetKey Leadframe Jack Module Termination Instructions | English | |
Part Drawings | Netkey Category 3 Keystone Style Module NKNK366MXXY--ENG | English | |
Installation Documents | NetKey Keystone Style Jack Modules: NK178D | English |