Performance Level |
Category 5e |
Color |
Yellow |
Module Form Factor |
Keystone |
Termination Style |
Leadframe |
Wiring Scheme |
T568A/T568B |
Material |
ABS/Polycarbonate |
Operating Temperature |
-14°F to 149°F (-10°C to 65°C) |
Storage Temperature |
-40°F to 158°F (-40°C to 70°C) |
Application |
Unshielded |
Module Type |
Keystone |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
25 |
UPC |
07498399725 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.0328 |
Std. Ctn. Qty. |
250 |
Std. Ctn. Volume (cf) |
0.3284 |
Line Cards |
NetKey Cabling System (EMEA): NKLC--SA-UKE |
US English |
|
Line Cards |
NetKey Cabling System |
UK English |
|
Line Cards |
NetKey Cabling System |
US English |
|
Installation Documents |
NetKey Keystone Style Jack Modules: NK178D |
US English |
|
Line Cards |
NetKey™ Cabling System |
UK English |
|
Part Drawings |
NetKey Category 5, Category 5e, Keystone Module: 02479-306 |
US English |
|
Part Drawings |
NetKey Category 5, Category 5e, Keystone Module: 02479-306 |
US English |
|
Line Cards |
NetKey Cabling System (China): NKLC19--SA-CHI |
US English |
|
Data Sheets |
NetKey Category 5e Leadframe Jack Modules Data Sheet |
US English |
|
Videos |
NetKey Leadframe Jack Module Termination Instructions |
US English |
|
Part Drawings |
Netkey Twisted Pair Connector Module NKNK5E88MXXY--ENG |
US English |
|
Line Cards |
NetKey Cabling System (Middle East): NKLC35--SA-UKE |
US English |
|
Line Cards |
NetKey Cabling System (Spanish): NKLC37--SA-UKE |
US English |
|
Line Cards |
NetKey Cabling System: NKLC16--SA-POR |
US English |