best seller

ISPS688FA

Modular Plug

8-position, IndustrialNet, RJ45 plug, field terminable, for use with solid 24/1 - 22/1 AWG and stranded 27/7 - 22/7 AWG, conductor diameter 1.0 - 1.6mm, Category 6A, UTP and STP copper cable.

Specifications

Material

Zinc Die Cast

Performance Level

Category 6A

Color

Metallic

Termination Style

IDC

Wiring Scheme

T568A/T568B

AWG Size

27-22

Temperature Rating

-40°C to 85°C (-40°F to 185°F)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498384136

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0064

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0640

Resources

Installation Documents

IndustrialNet Category 6A RJ45 Field Terminable Plugs: PN591E

US English

Reference Architecture

Industrial Switch Deployment (Preconfigured) Configuration Drawing: PCD0008

US English

Reference Architecture

Industrial Copper Cabling Techniques with Allen-Bradley Devices Configuration Drawing: PCD0006

US English

Reference Architecture

Industrial Switch Deployment Configuration Drawing: PCD0001

US English

Part Drawings

FIELD TERMINABLE CATEGORY 6A SHIELDED RJ45 PLUG CONNECTORS & WIRE MANAGERS

US English

Product Bulletins

Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG

US English

Videos

Termination Video

US English

Case Studies

Automotive Manufacturer Case Study: CPCS62--WW-ENG

US English

Part Drawings

FIELD TERMINABLE CATEGORY 6A SHIELDED RJ45 PLUG CONNECTORS & WIRE MANAGERS

US English

Part Drawings

FIELD TERMINABLE CATEGORY 6A SHIELDED RJ45 PLUG CONNECTORS & WIRE MANAGERS

US English

Specification Sheets

IndustrialNet™ Category 6A RJ45 Field Terminable Plug

US English

Reference Architecture

Industrial Copper Cabling Techniques Configuration Drawing: PCD0009

US English

Related Products