MP528-C

Modular Plug

8-position, 8-wire modular plug, for use with 28 AWG Category 5e, UTP Copper Cable. 100 pk.

Specifications

Performance Level

Category 5e

Color

Clear

Conductor Gauge (AWG)

28

Material

Polycarbonate

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498339229

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1034

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.0342

Resources

Selection Guides

US English

Part Drawings

Pan-Plug 28AWG Category 5E Modular Plugs COMP528-X--ENG

US English

Specification Sheets

PanPlug™ 28 AWG UTP Modular Plug

US English

Installation Documents

Category 5e 28 AWG UTP Modular Plug: PN547B-ENG

US English

Selection Guides

28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG

US English

Related Products