GPCB4-CY

4 Pair Connecting Block

Category 6 punchdown 4-pair connecting block, 100 pc.

Specifications

Performance Level

Category 6

CE Compliant

No

No. of Pairs

4

Part Features

Highly visible color-coded wiring slots ease wiring

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498305329

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0530

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.5303

Resources

Catalog Cut Sheets

GPCB4-XY Product Page

US English

Part Drawings

GP6 Plus Connecting Block 4 Pair COGPCB4-XY--ENG

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Related Products