obsolete

PXPCB4

Cross-Connet Punchdown Connecting Block

4-pair cross connect block.

Specifications

Performance Level

Category 5e

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311804

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0065

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1306

Resources

Installation Documents

Cross Connect System: PN498B-ENG

US English

Part Drawings

Cross Connect 4 Pair Marking Punch Down Connector Block COPXPCB4--ENG

US English

Part Drawings

4-Pair Cross Connect Block: 02897-16

US English

Part Drawings

4-Pair Cross Connect Block: 02897-16

US English

Catalog Cut Sheets

PXMT50 Product Page

US English

Specification Sheets

Cross Connect Punchdown System: COSP306--WW-ENG

US English

Related Products