obsolete

PXPCB5

Cross-Connet Punchdown Connecting Block

5-pair cross connect block.

Specifications

Performance Level

Category 5e

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311805

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0068

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1361

Resources

Installation Documents

Cross Connect System: PN498B-ENG

US English

Part Drawings

5-Pair Cross Connect Block: 02897-15

US English

Part Drawings

5-Pair Cross Connect Block: 02897-15

US English

Catalog Cut Sheets

PXMT50 Product Page

US English

Specification Sheets

Cross Connect Punchdown System: COSP306--WW-ENG

US English

Part Drawings

Cross Connect 5 Pair Marking Punch Down Connector Block COPXPCB5--ENG

US English

Related Products