Positions and holds UTP cable for termination with Pan-Punch® 110 Connecting Blocks. For frame or rack mount wiring behind bases.
Sub Brand | Pan-Punch® |
Color | Beige |
Number of Pairs | 300 |
Number of Ports | 25 |
Overall Depth (In.) | 1.78 |
Overall Depth (mm) | 45.2 |
Overall Height (In.) | 10.67 |
Overall Height (mm) | 271.1 |
Overall Width (In.) | 8.57 |
Overall Width (mm) | 217.6 |
Standards Met | Exceeds ANSI/TIA-568-C.2, Meets IEC 60352-4 requirements and RoHS Compliant |
Performance Level | Category 5e |
UPC | 07498379691 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1942 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 3.8849 |
Part Drawings | P110B300.dwg | English | |
Part Drawings | P110B300.dxf | English | |
Part Drawings | P110B300.pdf | English | |
Installation Documents | Pan-Punch 110 Tower System: PN79H | English |