The 110 Punchdown Kit With Bases, 5 Pair Connector Blocks, Jumper Troughs is for use with Pan-Punch® 110-style Bases, Connectors and Systems.
Performance Level | Category 5e |
Number of Pairs | 100 |
Number of Rack Units | 4 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Material | Polycarbonate |
Color | Electric Ivory |
Number of Ports | 40 |
Overall Depth (In.) | 3.59 |
Overall Depth (mm) | 91.2 |
Overall Height (In.) | 6.97 |
Overall Height (mm) | 177 |
Includes | (40) 5-Pair Connecting blocks, (4) Label Holder, (4) Labels |
Standards Met | Exceeds ANSI/TIA-568.2-D Category 5e standard, RoHS Compliant |
Sub Brand | Pan-Punch® |
Product Type | Rack Mount Panel Kit |
UPC | 07498305631 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4454 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.4543 |
Part Drawings | Part Drawing - DWG - P110B100_R4WJY | English | |
Part Drawings | Part Drawing - DXF - P110B100_R4WJY | English | |
Part Drawings | 110 Rack Mountable Base & Jumper Trough With 4/5 Pair Connector Kit Part Drawing 02479-346 | English | |
Installation Documents | Pan-Punch 110 Punchdown System Installation Instructions PN51F | English |