The 100 Pair 110 Punchdown System Kit With 4 Pair Connector Kit, No Legs is for use with Pan-Punch® 110-style Bases, Connectors and Systems.
Performance Level | Category 5e |
Number of Pairs | 100 |
Material | Polycarbonate |
Color | Electric Ivory |
Includes | (1) 100-Pair Base without Legs, (20) 4-Pair Connecting Blocks, (4) 5-Pair Connecting Blocks, (2) Labels, (2) Label Holders |
Standards Met | Exceeds ANSI/TIA-568.2-D Category 5e standard, RoHS Compliant |
Sub Brand | Pan-Punch® |
Product Type | Punchdown Termination Kit |
UPC | 07498305652 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0901 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 1.8029 |