CADIN1IG

DIN Adapter

Mini-ComĀ® DIN Rail Mount Adapter mounts to standard 35mm DIN rail and accepts any single port Mini-ComĀ® Module, international gray. Includes a label and label cover.

Specifications

Module Type

Mini-Com

No. of Ports

1

Color

International Gray

Depth (In.)

1.6

Depth (mm)

40.7

Height (In.)

1.89

Height (mm)

48.1

Width (In.)

0.75

Width (mm)

19

Connection Type

UTP, STP, Fiber-Optic, A/V

No. of Module Inserts

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339755

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0068

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0676

Resources

Part Drawings

Mini-Com 1 Port DIN Rail Adapter W/Label and Label Cover COCADIN1XX--ENG

US English

Installation Documents

DIN Rail Mount Adapter PN549

US English

Part Drawings

DIN Rail Mount Adapter

US English

Part Drawings

DIN Rail Mount Adapter

US English

Specification Sheets

Mini-Com DIN Rail Mount Adapter: OTSP31--WW-ENG

US English

Reference Architecture

Industrial Copper Cabling Techniques Configuration Drawing: PCD0009

US English

Product Bulletins

Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG

US English

Reference Architecture

Deploying a Stratix 5700 Industrial Ethernet Switch on Machine Configuration Drawing: PCD0002

US English

Reference Architecture

Industrial Copper Cabling Techniques with Allen-Bradley Devices Configuration Drawing: PCD0006

US English

Related Products