BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

2-port label cover, Clear, 50pc.

Specifications

Product Type 2-Port Label Cover
Material NA
Color Clear
For Use With NA
Overall Width (In.) 1.29
Overall Width (mm) 32.8
Overall Depth (mm) 1.4
Overall Height (In.) 0.24
Overall Height (mm) 6
Standards Met NA
Includes NA
Faceplate Size Ultimate ID faceplates & boxes
BMEcat - Type of fastening Engage (snap)
CE Compliant NA
Overall Depth (In.) 0.06
Type Cover
RoHS Compliancy Status Compliant
Min. Order Qty. 50
Sub Brand Ultimate ID

Packaging Detail

UPC 07498322587
Std. Pkg. Qty. 50
Std. Pkg. Volume (cf) 0.0351
Std. Ctn. Qty. 250
Std. Ctn. Volume (cf) 0.1755

Resources

Part Drawings Ultimate ID 2 Position Replacement Label Cover UILC2.dwg - Customer Drawing US English
Part Drawings Ultimate ID 2 Position Replacement Label Cover IDUILC2XX-X--ENG US English
Part Drawings Ultimate ID 2 Position Replacement Label Cover UILC2.dxf - Customer Drawing US English