Double gang faceplate frame which accepts up to four 1/2-size module inserts or six 1/3-size module inserts. Supplied with labels and label cover/screw covers, Electric Ivory.
Sub Brand | Pan-Net® |
Product Type | Faceplate Frame |
Material | ABS |
Color | Electric Ivory |
Identification Type | Label Pocket |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Overall Depth (In.) | 0.58 |
Overall Depth (mm) | 14.73 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Number of Ports | 2 |
Series Type | Executive |
Gang Opening Type | Double Gang |
Standards Met | RoHS Compliant |
UPC | 07498303176 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | Mini-Com® Faceplate Frames and Inserts | English | |
Part Drawings | Part Drawing - DWG - CBE_-2GY | English | |
Part Drawings | Part Drawing - DXF - CBE_-2GY | English | |
Part Drawings | Double Gang Executive Faceplate Fram COCBEXX-2GY--ENG | English | |
Installation Documents | Mini-Com Faceplate Frames & Inserts Installation Instructions PN386B | English |