CBUKIW-2GY

Faceplate Frame

86mm x 146mm, double gang faceplate frame with labels. Accepts two 1/2-size module inserts.

Specifications

Note

CBUKIW-2GY replaces CBUKIW-2G

Faceplate Size

Double Gang

Style

Empty frame

Label Type

Label Pocket

Color

Off White

Connection Type

UTP, STP, Fiber-Optic, A/V

Depth (mm)

9.3

Height (mm)

86.0

No. of Module Inserts

2

Width (mm)

146.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303190

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

U.K. 86mm x 146mm Double Gang Faceplate Bezel COCBUKXX-2GY--ENG

US English

Part Drawings

Double Gang UK Bezel -02479-145

US English

Part Drawings

Double Gang UK Bezel -02479-145

US English

Related Products