1/2-size blank insert. Reserves space for future upgrades, Arctic White.
Sub Brand | Pan-Net® |
Product Type | Blank Insert |
Material | ABS |
Color | Arctic White |
Module Type | Mini-Com® |
Overall Width (In.) | 1.56 |
Overall Width (mm) | 39.62 |
Overall Depth (In.) | 0.115 |
Overall Depth (mm) | 2.92 |
Overall Height (In.) | 1.34 |
Overall Height (mm) | 34.04 |
Number of Ports | 2 |
Series Type | Classic |
Mount Method | Snap In |
Standards Met | RoHS Compliant |
UPC | 07498362050 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0102 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0509 |
Part Drawings | Part Drawing, CHB2.dwg | English | |
Part Drawings | Part Drawing, CHB2.dxf | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |