CHB2IG-X

Blank Insert

1/2-size blank insert. Reserves space for future upgrades,International Gray.

Specifications

Style

Blank

No. of Ports

0

Color

International Gray

Label Type

None

Material

ABS

Depth (In.)

0.52

Depth (mm)

13.2

Height (In.)

1.34

Height (mm)

33.9

Width (In.)

1.56

Width (mm)

39.7

BMEcat - Protection Level (IP)

IP00

Faceplate Frame Style

Classic

Modular Insert Size

1/2

Modular Insert Style

Blank

Module Type

Mini-Com

No. of Module Inserts

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498361395

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0102

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0509

Resources

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Part Drawings

1/2 BLANK MODULE INSERT

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

1/2 BLANK MODULE INSERT

US English

Part Drawings

1/2 Size Blank Insert COCHB2XX-X--ENG

US English

Specification Sheets

Mini-ComĀ® Faceplate Frames and Inserts

US English

Related Products