CHB2MPW-X

Blank Insert

1/3-size blank insert. Reserves space for future upgrades, Polar White.

Specifications

CE Compliant

No

Color

Polar White

Depth (In.)

0.52

Depth (mm)

13.2

Faceplate Frame Style

Classic

Height (In.)

0.89

Height (mm)

22.7

Material

ABS

No. of Module Inserts

1

Type of fastening

Other

Width (In.)

1.56

Width (mm)

39.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498370757

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0102

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0509

Resources

Part Drawings

1/3 Size Blank Insert COCHB2MXX-X--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products