Blank insert, 1/2 size, mounts to faceplate frames to reserve space for future upgrades and is white
Sub Brand | Pan-Net® |
Product Type | Blank Insert |
Material | ABS |
Outlet Orientation | Flat |
Color | White |
Overall Width (In.) | 1.56 |
Overall Width (mm) | 39.62 |
Overall Depth (In.) | 0.115 |
Overall Depth (mm) | 2.92 |
Overall Height (In.) | 1.34 |
Overall Height (mm) | 34.04 |
Mount Method | Snap In |
Standards Met | RoHS Compliant |
UPC | 07498361396 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0102 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0509 |
Specification Sheets | Mini-Com® Faceplate Frames and Inserts | English | |
Part Drawings | Part Drawing - DWG - CHB2 | English | |
Part Drawings | Part Drawing - DXF - CHB2 | English | |
Part Drawings | 1/2 Size Blank Insert COCHB2XX-X--ENG | English |