Two module space, 1/2-size, sloped shuttered insert accepts two Mini-Com® Modules. Supplied with label and label cover. Not suitable for use with any audio/video or fiber connector module that protrudes beyond the face of the insert, Electric Ivory.
Sub Brand | Pan-Net® |
Product Type | Modular Insert |
Material | ABS |
Outlet Orientation | Sloped Shuttered |
Color | Electric Ivory |
Module Type | Mini-Com® |
Identification Type | Label Pocket |
Overall Width (In.) | 1.56 |
Overall Width (mm) | 39.62 |
Overall Depth (In.) | 0.76 |
Overall Depth (mm) | 19.3 |
Overall Height (In.) | 1.34 |
Overall Height (mm) | 34.04 |
Number of Ports | 2 |
Mount Method | Snap In |
Standards Met | RoHS Compliant |
Part Features | Shuttered |
UPC | 07498331335 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1755 |
Specification Sheets | Mini-Com® Faceplate Frames and Inserts Specification Sheet OTSP38--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - CHLS2S_-X | English | |
Part Drawings | Part Drawing - DXF - CHLS2S_-X | English | |
Part Drawings | Mini-Com 2 Position Sloped Shuttered 1/2 Sized Insert With Label/Cover COCHLS2SXX-X--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |