CHS2R2EI-X

Module Insert

Two module space, 2/3-size sloped recessed insert accepts two Mini-ComĀ® Modules, Electric Ivory.

Specifications

CE Compliant

No

Color

Electric Ivory

Depth (In.)

0.73

Depth (mm)

18.5

Faceplate Frame Style

Classic

Height (In.)

1.34

Height (mm)

33.9

Label Type

Optional Adhesive

Material

ABS

Module Type

Mini-Com

No. of Module Inserts

2

No. of Ports

2

Style

Sloped, Recessed

Type of fastening

Engage (snap)

Width (In.)

1.56

Width (mm)

39.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498367591

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

Mini-Com 2 Position Sloped Reccessed 2/3 Size Insert COCHS2R2XX-X--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products