CHS2SEI-X

Module Insert

Two module space, 1/2-size, sloped shuttered insert accepts two Mini-ComĀ® Modules. Not suitable for use with any audio/video or fiber connector module that protrudes beyond the face of the insert, Electric Ivory.

Specifications

Module Type

Mini-Com

Style

Sloped, Shuttered

No. of Ports

2

Color

Electric Ivory

Label Type

Optional Adhesive

Material

ABS

Depth (In.)

1.09

Depth (mm)

27.7

Height (In.)

1.34

Height (mm)

33.9

Width (In.)

1.56

Width (mm)

39.7

Faceplate Frame Style

Classic

Modular Insert Size

1/2

Modular Insert Style

Sloped

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498361404

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0275

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1376

Resources

Part Drawings

TWO MODULE MINI-COM SLOPED INSERT FOR EXECUTIVE BEZELS WITH PROTECTIVE SHUTTERS

US English

Part Drawings

TWO MODULE MINI-COM SLOPED INSERT FOR EXECUTIVE BEZELS WITH PROTECTIVE SHUTTERS

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Specification Sheets

Mini-Com Faceplate Frames and Inserts: OTSP38--WW-ENG

US English

Part Drawings

Mini-Com 2 Position Sloped Shuttered 1/2 Insert COCHS2SXX-X--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products