CHS2SPW-X

Module Insert

Two module space, 1/2-size, sloped shuttered insert accepts two Mini-ComĀ® Modules. Not suitable for use with any audio/video or fiber connector module that protrudes beyond the face of the insert, Polar White.

Specifications

Module Type

Mini-Com

Style

Sloped, Shuttered

No. of Ports

2

Color

Polar White

Label Type

Optional Adhesive

Material

ABS

Depth (In.)

1.09

Depth (mm)

27.7

Height (In.)

1.34

Height (mm)

33.9

Width (In.)

1.56

Width (mm)

39.7

Faceplate Frame Style

Classic

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498373839

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0246

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1230

Resources

Part Drawings

Part Drawing, CHS2S.dwg

US English

Part Drawings

Part Drawing, CHS2S.dxf

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Specification Sheets

Mini-Com Faceplate Frames and Inserts: OTSP38--WW-ENG

US English

Part Drawings

Mini-Com 2 Position Sloped Shuttered 1/2 Insert COCHS2SXX-X--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products